{"product":{"productId":"agid.16061","price":137.11,"name":"BEVEL GEAR STRAIGHT, N=19 STEEL, U=1:1"},"currency":"SEK"}
Bevel gear
straight
steel
bright
- Axis angle 90°
- Serve to provide angular torque transmission in machine and plant construction
Sales unit
kr137.11
plus sales tax
Added to your shopping cart
Item
Bevel gear
Version 1
straight
Main
material
steel
Surface finish
body
bright
L= width
11,8
N=No. of teeth
19
A
18
B
4
D
20,4
D1
19
D2
15,3
D3
4
L1
6,6
Module
1
RoHS
true
Transmission ratio
1:1
Description
Material
Steel 1.0503 (C45).
Version
Milled toothing, straight teeth.
Engagement angle 20°, bright.
Axis angle = 90°.
Engagement angle 20°, bright.
Axis angle = 90°.
Note for ordering
Bevel gears are supplied singly. To obtain a pair of bevel gears, please order the specified mating gear as well.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.