text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Flat-head screw
Product type
long
Main material
steel
D7=Thread
M8
D8
12
D9
20
L10
27
L8
11,5
L9
10,5
N
2,5
T5
3
for drill bushes (D1)
> 12.0 ≤ 30,0
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ Conflict Minerals 3TG status
no intentional 3TG
~ PFAS free?
yes
~ REACH SVHC 2 name > threshold
previous lead possible
~ REACH info SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Bright, grade 10.9
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought