text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Drill Bush
Form
A
Version 1
cylindrical
Product type
short
DIN Standard
DIN 179
Body material
mild steel
D1=Drill bushes
from 1.1 to 1.8
D1=Internal diameter
1,1
D2=Outside diameter
4
L1=Length
6
Form definition
bore rounded one side
R
1
T
0,01

Description

Material
Special low carbon steel
Version
Hardened to 740 ±80 HV 10 and ground.
Note
From diameter D1 over 15 mm size increases are 0.5 mm.
Drawing reference
Form A: hole rounded one end
Form B: hole rounded both ends

1) Chamfer for insert
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought