Lifting Point
swivelling
steel
red
plastic-coated
- Application sectors: machine and fixture construction, toolmaking, logistics, material handling
- Enables rapid assembly
- Compact design
- Loadable from all sides
- 4x safety factor against rupture
kr358.61
plus sales tax
Added to your shopping cart
Designation
Lifting Point
Version 1
swivelling
Version 2
with spring strip
Body material
steel
Body colour
red
Body surface finish
plastic-coated
Component surface finish
bright
Steel code
1.6541
B=Weld-on width
45
F5=Load capacity kg
3150
SN=Weld seam
HV 8 + A3
B1
43
Fastening type
weldable
H
38
H1
45
L
87
L1
42
S
17
Description
Material
Eye 1.6541 steel.
Welding block, S355JR steel.
Welding block, S355JR steel.
Version
D-ring forged, high tensile tempered, red plastic coated.
Welding block forged, high tensile tempered, bright.
Welding block forged, high tensile tempered, bright.
Note
Weld-on D-rings enable quick installation.
They offer a compact design and can be loaded from all sides, with 4x safety factor against breakage.
The welding block is forged from easy to weld S355JR (St 52-3). The small knobs serve as spacers for the air gap required for fillet welding (ca. 3 mm).
The load data given in the table is clearly marked on the welding block, they apply to worst scenario cases for the lifting type shown.
Welding must be carried out by a proficient welder certified to EN 287-1.
They offer a compact design and can be loaded from all sides, with 4x safety factor against breakage.
The welding block is forged from easy to weld S355JR (St 52-3). The small knobs serve as spacers for the air gap required for fillet welding (ca. 3 mm).
The load data given in the table is clearly marked on the welding block, they apply to worst scenario cases for the lifting type shown.
Welding must be carried out by a proficient welder certified to EN 287-1.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.