{"product":{"productId":"agid.34218","price":8.34,"name":"SPACER RING, D=16, D1=21, L=4,STAINLESS STEEL 1.4305 BRIGHT"},"currency":"SEK"}
Spacer ring
stainless steel
bright
- Indexing plunger accessories
- Adjustment for optimum distance
Sales unit
kr8.34
plus sales tax
Added to your shopping cart
Designation
Spacer ring
Main
material
stainless steel
Surface finish
body
bright
D1=Outside diameter
21
D=locking pin diameter
16
L=height
4
Steel code
1.4305
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
1.4305 or 1.4404 stainless steel.
Version
Bright.
Note
Spacer rings are used to adjust the indexing plunger thread length to suit the application wall thickness.
Drawing reference
1) Indexing plunger
2) Spacer ring
2) Spacer ring
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.