text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Spacer ring
Main material
stainless steel
Surface finish body
bright
D1=Outside diameter
14
D=locking pin diameter
10
L=height
2
Steel code
1.4305
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

1.4305 or 1.4404 stainless steel.

Version
Bright.
Note
Spacer rings are used to adjust the indexing plunger thread length to suit the application wall thickness.
Drawing reference
1) Indexing plunger
2) Spacer ring
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought