text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Safety cable
Main material
thermoplastic
Dimensions
see drawing
L1
175
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Thermoplastic urethane TPU.
Note
The safety cable is distinguished by its high elongation and good rebound resilience.

It was especially conceived for the star grips 06212, 06220 as an unlosable operating part.

Refitting of existing star grips 06212, 06220 as well as knurled knobs 06266/06267 and knurled knobs 06092 from our assortment is possible with this safety cable.
Assembly

Recommended hole Ø 3.8 -0.1 The hole edge should be deburred. A Teflon based lubrication is recommended to aid assembly.

On request
Can be combined with other products.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought