text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Item
Tether cable
Form
B
Main material
stainless steel
Component material
aluminium
Main colour
transparent
Surface finish body
plastic cover
Steel code
1.4301
D=rope diameter
1,6
L=Length
300
D1
11,5

Description

Material
Retaining cable stainless steel.
Crimp terminal aluminium.
Version
Cable plastic coated.
Note
With the retaining cable and pin ring (03199) the ball lock pins (03193, 03194 and 03196) can be secured so that they cannot be lost. An M5 screw is used to secure the retaining cable.
Application temperature: +80 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought