Tether Cable
with loop
stainless steel
- Plastic coating
- Flexible application
- Application temperature: +80 °C
kr23.22
plus sales tax
Added to your shopping cart
Designation
Tether Cable
Form
C
Version 1
with loop
Body material
stainless steel
Component material
aluminium
L=Length
500
Description
Material
Retaining cable stainless steel.
Clamp aluminium.
Clamp aluminium.
Version
Cable plastic coated.
Note
With the retaining cable and pin ring (03199) the ball lock pins (03193, 03194 and 03196) can be secured so that they cannot be lost. An M5 screw is used to secure the retaining cable.
Application temperature: +80 °C.
Application temperature: +80 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.