{"product":{"productId":"agid.35977","price":27.68,"name":"TETHER CABLE FORM:A WITH EYE AND CRIMPTERMINA L=300, STAINLESS STEEL, 1.4301,PLASTIC COVER TRANSPARENT, ALUMINIUM,BLANK"},"currency":"SEK"}
Tether cable
stainless steel
transparent
plastic cover
- Plastic coating
- Flexible application
- Application temperature: +80 °C
Sales unit
kr27.68
plus sales tax
Added to your shopping cart
Designation
Tether cable
Form
A
Form definition
with eye and crimp terminal
Main
material
stainless steel
Surface finish
body
plastic cover
Main
colour
transparent
Component
material
aluminium
D=rope diameter
1,6
L=Length
300
D1
11,5
Material
Aluminium
Material
Aluminium
Steel code
1.4301
Surface finish
bright
Surface finish
bright
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Product description
Retaining cables are used to secure loose components to appliances or fixtures. The different types offer a wide range of attachment and freedom of movement options.
A4 stainless steel retaining cables are recommended for applications needing very high corrosion resistance.
A4 stainless steel retaining cables are recommended for applications needing very high corrosion resistance.
Material
Fastening element aluminium:
Tether cable stainless steel 1.4301.
Clip and crimp terminal aluminium.
Fastening element stainless steel A2:
Tether cable stainless steel 1.4301.
Clip and crimp terminal stainless steel 1.4301.
Fastening element stainless steel A4:
Tether cable stainless steel 1.4401.
Clip and crimp terminal stainless steel 1.4401.
Version
Fastening element aluminium:
Tether cable bright or with transparent plastic sleeve.
Clip and crimp terminal bright.
Fastening element stainless steel A2:
Tether cable with transparent plastic sleeve or black.
Clip bright or black.
Crimp terminal bright or black passivated.
Fastening element stainless steel A4:
Tether cable with transparent plastic sleeve.
Clip and crimp terminal bright.
Tether cable bright or with transparent plastic sleeve.
Clip and crimp terminal bright.
Fastening element stainless steel A2:
Tether cable with transparent plastic sleeve or black.
Clip bright or black.
Crimp terminal bright or black passivated.
Fastening element stainless steel A4:
Tether cable with transparent plastic sleeve.
Clip and crimp terminal bright.
Application
For securing loose tools or other components to appliances and equipment.
Temperature range
max. 80°C.
Accessory
With the retaining cable and key ring (03199) the ball lock pins (03193, 03194, 03196, 03415, 03415-05, 03415-10, 03418, 03418-10, 03420, 03420-05, 03420-10, 03422) can be secured so that they cannot be lost.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.