Locating Bush
for indexing plungers
steel
hardened and black oxid finish
- Aids for exact positioning tasks
- High wear resistance
kr50.80
plus sales tax
Added to your shopping cart
Designation
Locating Bush
Version 1
for indexing plungers
Body material
steel
Body surface finish
hardened and black oxid finish
D1=Thread
M16X1,5
D2=Outside diameter
26
D=Diameter
8
L=Thread length
13
SW=Key width
6
H
19,5
H1
14,5
T
12
Description
Material
Steel or 1.4034 stainless steel.
Version
Steel hardened and black oxidised.
Stainless steel, hardened, bright.
Stainless steel, hardened, bright.
Note
Positioning bushes suitable for indexing plunger.
Matched with mounting brackets 03099.
Matched with mounting brackets 03099.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.