text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Bush
Size
20
Version 1
conical
Body material
steel
Body colour
black oxidised
Body surface finish
hardened and ground
D=Bore diameter
15,49
D1
33
D2
30
L
16
L1
13

Description

Material
Steel.
Version
Hardened and ground.
Note
Bushes for precision indexing plungers 03182.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought