text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Bush
Version 1
taper
Main material
stainless steel
Surface finish body
hardened, ground and bright
D1=Thread
8
D=locking pin diameter
5
L
6
Size
1
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Steel or 1.4034 stainless steel.

Version
Steel version:
black oxidised, hardened and ground.
Stainless steel version:
bright, hardened and ground.
Note
Matching bush for premium indexing plungers with tapered pin 03089.
Assembly
To increase the coaxial alignment accuracy, the holes for the bush and the premium indexing plunger can be machined simultaniously.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought