text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Bush
Version 1
cylindrical
Main material
steel
Main colour
black oxidised
Surface finish body
hardened and ground
D=bore diameter
20
D1
33
D2
30
L
16
L1
13

Description

Material
Steel.
Version
Hardened and ground.
Note
Bushes for precision indexing plungers 03186.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought