{"product":{"productId":"agid.2719","price":122.1,"name":"BUSH CYLINDRICAL STEEL, BLACK OXIDISED,D=10"},"currency":"SEK"}
Bush
cylindrical
steel
black oxidised
hardened and ground
- Accessories for precision indexing plunger with cylindrical locking pin
- High precision
Sales unit
kr122.10
plus sales tax
Added to your shopping cart
Designation
Bush
Version 1
cylindrical
Main
material
steel
Surface finish
body
hardened and ground
Main
colour
black oxidised
D=bore diameter
10
D1
19
D2
16
L
11
L1
8,5
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
Hardened and ground.
Note
Bushes for precision indexing plungers 03186.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.