{"product":{"productId":"agid.2712","price":173.99,"name":"BUSH CONICAL SIZE:10 STEEL, BLACKOXIDISED, D=7,1"},"currency":"SEK"}
Bush
conical
steel
black oxidised
hardened and ground
- Accessories for precision indexing plunger with tapered indexing pin
- High precision
Sales unit
kr173.99
plus sales tax
Added to your shopping cart
Item
Bush
Size
10
Version 1
conical
Main
material
steel
Main
colour
black oxidised
Surface finish
body
hardened and ground
D=bore diameter
7,1
D1
19
D2
16
L
11
L1
8,5
RoHS
true
Description
Material
Steel.
Version
Hardened and ground.
Note
Bushes for precision indexing plungers 03182.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.