text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Material
Pulley plastic PA6.
Ball bearing chrome steel.
Screw and nut steel.
Version
Ball bearing with sealing discs 2Z-C3.
Screw ISO 4017, grade 8.8, electro zinc-plated.
Nut ISO 4035, grade 8, electro zinc-plated.
Note
Ready-to-install tension pulleys for belts, complete with ball bearing. The ball bearings are sealed both sides, permanently lubricated and maintenance-free.

For tensioning belts on the back of the belt. The tension pulleys can be combined with all tensioning elements to form an elastic belt tensioner. Rigid mounting without a tensioning element is also possible. Can also be used as an idler pulley.
Temperature range
-40 °C to +100 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought

Belt drive

Toothed belt drives from norelem are in demand mainly in linear, conveyor and drive technology. Toothed belts and toothed pulleys have great significance everywhere where forces are transmitted. They do not only transmit high forces but also have a high efficiency.

Exact positioning, long life and low maintenance - Toothed belts from norelem possess the ideal properties for every type of drive task in the industrial sectors. The belts are available in any standard length between 165 mm and 2250 mm. In addition to the different lengths, the customer can also choose between three profiles. The product range includes »Profile T, »Profile AT and »Profile HTD.