Splined Shaft
aluminium
bright
- Standard T-profile acc. to DIN 7721 T2
- Trapezoidal toothing with metric pitch
- For manufacturing your own toothed wheels
kr799.34
plus sales tax
Added to your shopping cart
Designation
Splined Shaft
DIN Standard
7721
Body material
aluminium
Body surface finish
bright
D=Diameter
80,9
L=Length
160
N=No. of teeth
26
P=Profile
T10
L1
160
Description
Material
Aluminium.
Version
Bright.
Note
Standard T-profile to DIN 7721-2 with metric pitch (trapezoidal toothing). For manufacturing your own toothed wheels
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.