text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Clamp Plate For Toothed Belt
Body material
aluminium
Body surface finish
bright
BW=Belt width
25
P=Profile
T5
A
3,4
A1
6
B
44
D
5,5
H
8
L
41,8
P
5

Description

Material
Aluminium.
Version
Bright.
Note
Clamp plates are used to mechanically secure the free belt end for numerous linear applications. The clamp plates must have matching tooth profiles to the belts to be secure to apply a uniform clamping force. For standard applications at least 7 belt teeth per belt end and must be engaged.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought