text.skipToContent
text.skipToNavigation
x
We use cookies to ensure that we are offering you the best possible user experience on our website. Agree to our
privacy notice
in order to continue.
About
News
Service
Download
EN
Choose your language
Swedish
English
Change country
60,000 items
98% availability
Same day shipping
Products
Product overview
norelem
positions
Flexible standard component system
01000
Plates
Angle Plate
Circular plates
Profiles
Cube tombstone
02000
Self-aligning pads
Rest pads, locating pins
Extension pieces
Positioning feet
Workpiece supports
03000
Spring plungers
Ball catch, magnetic catch
Stops
Indexing plungers
Cam action indexing plungers, barrel slide bolts
Locating pins
Locating elements / systems
Centring clamps, mandrel collets
Ball lock pins
Accessories for indexing plungers, cam-action indexing plungers and ball lock pins
Parallels & systems
Slot keys for positioning
Dowels, parallel keys, dowel pin pullers
Lateral spring plungers
04000
Stepped clamps
Cam levers
Cam clamps
Swing clamps
Hook clamps, hook clamp holders
Pull clamp
Fixture clamps, fixture clamp screws
Side clamps
Wedge clamps
Other clamps, accessories
05000
Toggle clamps
Push-pull toggle clamps, manual clamps
Toggle clamp accessories
Pneumatic clamp
Latches, swing screws
Quarter-turn lock
06000
Knurled nuts, knurled screws, knurled knobs, knurling wheels
Palm grips, star grips
Knobs, ball knobs, spherical knobs
Handwheels
Machine handles, taper grips
Tension lever
Clamping levers
Crank handles, balanced crank handles
Clamping joints
T-grips, wing grips
Pull handles
Ledge handles
Recessed handles, recessed fold-down handles
07000
Nuts, screws, washers, securing elements
T-slot nuts
Thrust screws, ball-end thrust screws
Grippers, base plates
Grub screws
Torque grips, torque screws
Threaded Inserts
Slinging point
Crane hooks
Locking rings, shaft collars
08000
Drilling jigs
Drill bushes
09000
Deep pot magnets
Shallow pot magnets
Rubber-coated magnets
Raw magnets
Pinboard magnets
Other magnets
more product categories
norelem
assembles
Assembly system
10000
Aluminium profiles
Connector for aluminium profiles
Covers for aluminium profiles
Special element for aluminium profiles
12000
Pneumatic cylinder
more product categories
norelem
moves
Systems and components for machine and plant construction
20000
Connectors
Linear modules, linear gantry modules (electric)
Proximity switch
Linear actuator with toothed belt drive
21000
Linear glide guides
Telescopic slides
Round guides
Scales
Position indicator
Position sensors
Carriage guides
Positioning systems
Motorised positioning systems
Double tube linear actuator
Roller guide rail
Profile guide rails
Linear ball bearings, linear plain bearings
Level vials
22000
Toothed belts, toothed belt pulleys
V-belts, V-belt pulleys
Spur gears, racks
Bevel gears
Chains, sprockets
Worm screws, worm wheels
Transmission
23000
Couplings
Shrink disc
Cardan joints
Quick plug couplings
Plain bearing
Rolling bearings
Seals
Clamping sets (shaft-hub)
24000
Trapezoidal thread spindles, trapezoidal thread nuts
Splined shafts, splined hubs
Pillow block bearings
Bearing units
Ball-type linear drives
25000
Power supply units
Stepper motors
26000
Springs
Elastomer buffers
Rubber buffers
Profile damper
Gas springs
Shock absorbers
27000
Rod ends
Angle joints
Levelling sets
Hinges
Axial joints
Connections for gas springs (brackets)
Plates for levelling feet
Threaded spindles for levelling feet
Levelling feet accessories
Clevis joints
28000
Oil level sight glasses
Screw plugs, press-in plugs
Filler necks, vent screws
Oil level gauges
29000
Tubular connection system
Column system
Monitor brackets
Round tubes, square tubes
more product categories
norelem
measures
Measuring and testing components
31000
Inspection tables, Instrument holders
Gauge stands
Accessories for gauge stands
32000
Concentricity gauges
Dial gauges
33000
Holders of dial gauges
Inserts for dial gauges
Deflection dial gauge holders
Measurement technology accessories
more product categories
norelem
clamps
Clamping technology
41000
Vices
more product categories
norelem
transports
Material handling and transport
95000
Wheels, castors
Ball transfer units
Small conveyor belts
more product categories
norelem
technoshop
Technical accessories and equipment for the production environment
96000
Coolant hoses
Magnetic labels, magnetic envelopes
Protective nets, protective mats
Edge protection profiles
Taper cleaners
Tools, workshop supplies
97000
Lubricants
Grease nipple
LOCTITE
more product categories
Catalogue
CAD
Stay logged in
Forgotten your password?
Login
Still not a customer?
Register
Products
Catalogue
CAD
Contact
About
News
Service
Download
Direct order
Add an item directly to the shopping cart
Log in/Register
Stay logged in
Forgotten your password?
Login
Still not a customer?
Register
Shopping cart
Products
Product overview
norelem
positions
Flexible standard component system
01000
Plates
Angle Plate
Circular plates
Profiles
Cube tombstone
02000
Self-aligning pads
Rest pads, locating pins
Extension pieces
Positioning feet
Workpiece supports
03000
Spring plungers
Ball catch, magnetic catch
Stops
Indexing plungers
Cam action indexing plungers, barrel slide bolts
Locating pins
Locating elements / systems
Centring clamps, mandrel collets
Ball lock pins
Accessories for indexing plungers, cam-action indexing plungers and ball lock pins
Parallels & systems
Slot keys for positioning
Dowels, parallel keys, dowel pin pullers
Lateral spring plungers
04000
Stepped clamps
Cam levers
Cam clamps
Swing clamps
Hook clamps, hook clamp holders
Pull clamp
Fixture clamps, fixture clamp screws
Side clamps
Wedge clamps
Other clamps, accessories
05000
Toggle clamps
Push-pull toggle clamps, manual clamps
Toggle clamp accessories
Pneumatic clamp
Latches, swing screws
Quarter-turn lock
06000
Knurled nuts, knurled screws, knurled knobs, knurling wheels
Palm grips, star grips
Knobs, ball knobs, spherical knobs
Handwheels
Machine handles, taper grips
Tension lever
Clamping levers
Crank handles, balanced crank handles
Clamping joints
T-grips, wing grips
Pull handles
Ledge handles
Recessed handles, recessed fold-down handles
07000
Nuts, screws, washers, securing elements
T-slot nuts
Thrust screws, ball-end thrust screws
Grippers, base plates
Grub screws
Torque grips, torque screws
Threaded Inserts
Slinging point
Crane hooks
Locking rings, shaft collars
08000
Drilling jigs
Drill bushes
09000
Deep pot magnets
Shallow pot magnets
Rubber-coated magnets
Raw magnets
Pinboard magnets
Other magnets
more product categories
norelem
assembles
Assembly system
10000
Aluminium profiles
Connector for aluminium profiles
Covers for aluminium profiles
Special element for aluminium profiles
12000
Pneumatic cylinder
more product categories
norelem
moves
Systems and components for machine and plant construction
20000
Connectors
Linear modules, linear gantry modules (electric)
Proximity switch
Linear actuator with toothed belt drive
21000
Linear glide guides
Telescopic slides
Round guides
Scales
Position indicator
Position sensors
Carriage guides
Positioning systems
Motorised positioning systems
Double tube linear actuator
Roller guide rail
Profile guide rails
Linear ball bearings, linear plain bearings
Level vials
22000
Toothed belts, toothed belt pulleys
V-belts, V-belt pulleys
Spur gears, racks
Bevel gears
Chains, sprockets
Worm screws, worm wheels
Transmission
23000
Couplings
Shrink disc
Cardan joints
Quick plug couplings
Plain bearing
Rolling bearings
Seals
Clamping sets (shaft-hub)
24000
Trapezoidal thread spindles, trapezoidal thread nuts
Splined shafts, splined hubs
Pillow block bearings
Bearing units
Ball-type linear drives
25000
Power supply units
Stepper motors
26000
Springs
Elastomer buffers
Rubber buffers
Profile damper
Gas springs
Shock absorbers
27000
Rod ends
Angle joints
Levelling sets
Hinges
Axial joints
Connections for gas springs (brackets)
Plates for levelling feet
Threaded spindles for levelling feet
Levelling feet accessories
Clevis joints
28000
Oil level sight glasses
Screw plugs, press-in plugs
Filler necks, vent screws
Oil level gauges
29000
Tubular connection system
Column system
Monitor brackets
Round tubes, square tubes
more product categories
norelem
measures
Measuring and testing components
31000
Inspection tables, Instrument holders
Gauge stands
Accessories for gauge stands
32000
Concentricity gauges
Dial gauges
33000
Holders of dial gauges
Inserts for dial gauges
Deflection dial gauge holders
Measurement technology accessories
more product categories
norelem
clamps
Clamping technology
41000
Vices
more product categories
norelem
transports
Material handling and transport
95000
Wheels, castors
Ball transfer units
Small conveyor belts
more product categories
norelem
technoshop
Technical accessories and equipment for the production environment
96000
Coolant hoses
Magnetic labels, magnetic envelopes
Protective nets, protective mats
Edge protection profiles
Taper cleaners
Tools, workshop supplies
97000
Lubricants
Grease nipple
LOCTITE
more product categories
Catalogue
CAD
Stay logged in
Forgotten your password?
Login
Still not a customer?
Register
Products
Catalogue
CAD
Contact
About
News
Service
Download
Shopping cart
Homepage
Machine and plant construction
22000
Spur gears, racks
Spur gears, plastic, module 1.25 injection moulded, straight teeth, engagement angle 20°
22402
Spur gears, plastic, module 1.25 injection moulded, straight teeth, engagement angle 20°
High hardness
Lower coefficient of friction
Long service life
High security against tooth breakage
Special features:
Datasheet
from kr18.08
plus sales tax
plus shipping costs
Added to your shopping cart
Add to cart
Please select Article
Article
N=No. of teeth
Please select
100 (2)
110 (2)
12 (2)
13 (2)
14 (2)
15 (2)
16 (2)
17 (2)
18 (2)
19 (2)
20 (2)
21 (2)
22 (2)
23 (2)
24 (2)
25 (2)
26 (2)
27 (2)
28 (2)
30 (2)
32 (2)
35 (2)
36 (2)
38 (2)
40 (2)
42 (2)
45 (2)
48 (2)
50 (2)
52 (2)
54 (2)
55 (2)
56 (2)
60 (2)
64 (2)
65 (2)
70 (2)
72 (2)
75 (2)
80 (2)
90 (2)
D1=Pitch circle diameter
Please select
15 (2)
16,25 (2)
17,5 (2)
18,75 (2)
20 (2)
21,25 (2)
22,5 (2)
23,75 (2)
25 (2)
26,25 (2)
27,5 (2)
28,75 (2)
30 (2)
31,25 (2)
32,5 (2)
33,75 (2)
35 (2)
37,5 (2)
40 (2)
43,75 (2)
45 (2)
47,5 (2)
50 (2)
52,5 (2)
56,25 (2)
60 (2)
62,5 (2)
65 (2)
67,5 (2)
68,75 (2)
70 (2)
75 (2)
80 (2)
81,25 (2)
87,5 (2)
90 (2)
93,75 (2)
100 (2)
112,5 (2)
125 (2)
137,5 (2)
1
(current)
2
3
4
5
Filter
82 results found
SPUR GEAR STRAIGHT B=10, N=12 POLYACETAL, WITH HUB, D2=5
Item No. 22402-1125012
N=No. of teeth
12
D1=Pitch circle diameter
15
kr18.08
More details
SPUR GEAR STRAIGHT B=10, N=13 POLYACETAL, WITH HUB, D2=5
Item No. 22402-1125013
N=No. of teeth
13
D1=Pitch circle diameter
16,25
kr18.29
More details
SPUR GEAR STRAIGHT B=10, N=14 POLYACETAL, WITH HUB, D2=5
Item No. 22402-1125014
N=No. of teeth
14
D1=Pitch circle diameter
17,5
kr19.13
More details
SPUR GEAR STRAIGHT B=10, N=27 POLYACETAL, WITH HUB, D2=6
Item No. 22402-1125027
N=No. of teeth
27
D1=Pitch circle diameter
33,75
kr29.89
More details
SPUR GEAR STRAIGHT B=10, N=28 POLYACETAL, WITH HUB, D2=8
Item No. 22402-1125028
N=No. of teeth
28
D1=Pitch circle diameter
35
kr30.42
More details
SPUR GEAR STRAIGHT B=10, N=32 POLYACETAL, WITH HUB, D2=8
Item No. 22402-1125032
N=No. of teeth
32
D1=Pitch circle diameter
40
kr32.51
More details
SPUR GEAR STRAIGHT B=10, N=35 POLYACETAL, WITH HUB, D2=8
Item No. 22402-1125035
N=No. of teeth
35
D1=Pitch circle diameter
43,75
kr33.65
More details
SPUR GEAR STRAIGHT B=10, N=36 POLYACETAL, WITH HUB, D2=8
Item No. 22402-1125036
N=No. of teeth
36
D1=Pitch circle diameter
45
kr34.69
More details
SPUR GEAR STRAIGHT B=10, N=40 POLYACETAL, WITH HUB, D2=8
Item No. 22402-1125040
N=No. of teeth
40
D1=Pitch circle diameter
50
kr37.41
More details
SPUR GEAR STRAIGHT B=10, N=45 POLYACETAL, WITH HUB, D2=8
Item No. 22402-1125045
N=No. of teeth
45
D1=Pitch circle diameter
56,25
kr38.98
More details
SPUR GEAR STRAIGHT B=10, N=48 POLYACETAL, WITH HUB, D2=8
Item No. 22402-1125048
N=No. of teeth
48
D1=Pitch circle diameter
60
kr40.34
More details
SPUR GEAR STRAIGHT B=10, N=52 POLYACETAL, WITH HUB, D2=10
Item No. 22402-1125052
N=No. of teeth
52
D1=Pitch circle diameter
65
kr42.43
More details
SPUR GEAR STRAIGHT B=10, N=55 POLYACETAL, WITH HUB, D2=10
Item No. 22402-1125055
N=No. of teeth
55
D1=Pitch circle diameter
68,75
kr44.00
More details
SPUR GEAR STRAIGHT B=10, N=56 POLYACETAL, WITH HUB, D2=10
Item No. 22402-1125056
N=No. of teeth
56
D1=Pitch circle diameter
70
kr46.51
More details
SPUR GEAR STRAIGHT B=10, N=64 POLYACETAL, WITH HUB, D2=10
Item No. 22402-1125064
N=No. of teeth
64
D1=Pitch circle diameter
80
kr50.79
More details
SPUR GEAR STRAIGHT B=10, N=65 POLYACETAL, WITH HUB, D2=10
Item No. 22402-1125065
N=No. of teeth
65
D1=Pitch circle diameter
81,25
kr52.15
More details
SPUR GEAR STRAIGHT B=10, N=72 POLYACETAL, WITH HUB, D2=12
Item No. 22402-1125072
N=No. of teeth
72
D1=Pitch circle diameter
90
kr53.71
More details
SPUR GEAR STRAIGHT B=10, N=80 POLYACETAL, WITH HUB, D2=12
Item No. 22402-1125080
N=No. of teeth
80
D1=Pitch circle diameter
100
kr56.22
More details
SPUR GEAR STRAIGHT B=10, N=75 POLYACETAL, WITH HUB, D2=10
Item No. 22402-1125075
N=No. of teeth
75
D1=Pitch circle diameter
93,75
kr54.76
More details
SPUR GEAR STRAIGHT B=10, N=100 POLYACETAL, WITH HUB, D2=12
Item No. 22402-1125100
N=No. of teeth
100
D1=Pitch circle diameter
125
kr59.36
More details
1
(current)
2
3
4
5
Filter
Description
Material
Polyacetal (POM) or polyketone (PK).
Version
Injection moulded, straight teeth. Engagement angle 20°. Machined bore.
Polyacetal, white.
Polyketone, ivory-tone.
Note
Polyacetal: Standard material with high hardness grade and low coefficient of friction.
Polyketone: Material with significantly longer service life, higher power transmission and greater security against tooth breakage due to the extraordinarily high wear resistance and very good tribological properties.
Can be used under water and other media.
Injection moulded gear wheels may have internal manufacture-related cavities. These may become visible during drilling or broaching. They do not impair the function.
Temperature range
-40 °C to +140 °C (taking amount and duration of load into account).
Attention
The torques specified in the tables relate exclusively to the toothing. The shaft diameter, key size, etc. are not taken into account. The permissible load calculations are based on the basic principles of the pitting load capacity of the tooth flanks as well as the occurring tooth root stress. The respective permissible load of a gear wheel depends on so many different factors that the values specified can only be reference values meant to make selection easier. The torque specifications relate to a single tooth. The overlap, which is essential for determining the transmissible torque, occurs depending on the pitch diameter, gear wheel pairing, etc. In the simplest straight tooth cases, an overlap ratio of 1.1 to 1.25 is normal. To increase the overlap, a higher number of teeth with smaller modules is used. A good profile overlap can minimise damage such as pitting.
Details
CAD
Accessories