Spur Gear
straight
steel
bright
- Application sectors: machine construction, plant construction, material handling, robotics
- Drill hole can be machined afterward
kr436.10
plus sales tax
Added to your shopping cart
Designation
Spur Gear
Form
B
Version 1
straight
Body material
steel
Body surface finish
bright
B=Width
17
D1=Pitch circle diameter
114
D2=max.
20
N=No. of teeth
76
D
117
Form definition
without hub
Module
1,5
Description
Material
Steel 1.0503 (C45).
Version
Milled toothing, straight teeth.
Engagement angle 20°, bright.
Engagement angle 20°, bright.
Note
The spur gears have a centre bore or pilot hole (this can vary due to manufacturing methods). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore with which the spur gears are supplied. This pilot/centre bore can be amended by the customer to produce a reamed bore, reamed bore with keyway or a tapped hole. Alternatively, customers can also use bushes to reduce the bore diameter.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.