text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Material
Aluminium EN AW-6060
Version
Black anodised
Note
Units for precise adjustment of components in the X-Y axis. Allows compensation for machining tolerances in mechanical assemblies. Matches our single and double bases. The uniform hole pattern of the respective sizes allows the adjustment units to be fitted under the base at a later date.

Adjustment range: X: ±3 mm
Adjustment range: Y: ±3 mm
Drawing reference
position tolerance of reamed holes: ±0,01
position tolerance of holes: ±0,1

FS = lock screw (2x)
JS = setscrew (4x)
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range

Adjustment units

Adjustment units from norelem are used mainly in machine and plant construction. They are for precisely adjusting the elements in the X-Y axis, and so compensating for machining tolerances in mechanical constructions. Single and double column bases with mounting and centring holes guarantee exact positioning when mounting the elements and are designed to precisely match the adjustment units.

The uniform hole pattern of the individual sizes allows the adjustment units to be mounted under the bases at a later time. norelem offers adjustment units to match bases and columns in the sizes 12, 20, 30 and 40.