text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Material
Steel.
Version
Electro zinc-plated.
Note
The connecting sets are used to connect two aluminium profiles at right angles. They allow free position of the profiles. The profile slots positioned at right-angles to each other remain free. Panel elements can be positioned in the profile grooves without additional machining.

Due to the reduced clamping force and ommited rotation locks, these connecting sets should only be used in combination with panel elements and lightly loaded constructions.

Low workload. To assemble a hole must be drilled into one of the profiles and the core hole must be drilled out.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought

Connecting sets, central

norelem connecting sets are used to create right-angled connections from two aluminium profiles. The profile slots positioned at right-angles to each other remain free so the panel elements can be positioned in the profile grooves without additional machining.

Due to the omitted rotation locks, these connecting sets should only be used in combination with panel elements and lightly loaded constructions. When installing the connecting sets a hole must be drilled into one of the profiles and the core hole must be drilled out.