text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Ball Screw
Version 1
rolled
Version 2
with screw-in cylinder nut
Product type
no end machining
Body material
steel
D2=Ball Ø
3,175
D=Diameter
16
K=Stiffness (n/µm)
200
N=Number of working threads
4
P=Pitch
5
T1=Dynamic load ratings N
8880
T2=Static load ratings N
15250
D1
32,5
D2
M26X1,5
L1
42
L2
12

Description

Material
Spindle steel 1.1213.
Nut steel 1.3505.
Wiper plastic.
Version
Spindle rolled, induction hardened to 62 ±2 HRC and polished.
Nut ground, flank induction hardened to 62 ±2 HRC and polished.
Note
Ball screw linear actuators with 5 mm or 10 mm pitch gothic arch profile threads. Single-start, right-hand. Ball thread cylinder nuts with ISO 3408 (DIN 69051) screw-in thread.
Manufactured to tolerance class C7 (tolerance ±50 µ / 300 mm). Without pre-load, with axial backlash P0 (max. 0.08 mm).

The screw-in cylinder nut size D=16 has no wiper.
Attention
The nut must not be removed from the spindle without a mounting aid as the balls will fall out.
On request
We can make ball screw spindles to your design from a detailed drawing.
Max. production lengths 5600 mm.

Other precision classes and preloading are available (see technical information).
Drawing reference
M) lubrication hole
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought