text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
Company
News
Service
Download
Glossary
Newsletter
EN
Choose your language
Swedish
English
Change country
My account
LOGIN
Wishlist
remember product
Shopping cart
kr0.00
Shopping cart
kr0.00
Direct order
Add an item directly to the shopping cart
Homepage
Technical accessories and equipment for the production environment
97000
Grease nipple
Grease nipple
Designation
Conical Grease Nipple
Flat Grease Nipple
Funnel-Type Grease Nipple
Grease Nipple
Protective Cap
DIN Standard
DIN 3404
DIN 3405
DIN 71412
Body material
stainless steel
steel
Body surface finish
bright
galvanised
ground
hardened and electro zinc-plated
Version 1
angled 45°
angled 90°
assortment box
straight
Version 2
hexagon
square
D=Thread
G1/4
G1/8
G3/8
M06X1
M08X1
M08X1,25
M10X1
M10X1,5
M12X1,5
M16X1,5
R1/4
R1/8
Filter
entries / page
5
of 5 entries
Positioning systems
Discover our wide range
Added to your shopping cart
Filter
entries / page
5
of 5 entries
Other customers also bought
Filter
Designation
Conical Grease Nipple
Flat Grease Nipple
Funnel-Type Grease Nipple
Grease Nipple
Protective Cap
DIN Standard
DIN 3404
DIN 3405
DIN 71412
Body material
stainless steel
steel
Body surface finish
bright
galvanised
ground
hardened and electro zinc-plated
Version 1
angled 45°
angled 90°
assortment box
straight
Version 2
hexagon
square
D=Thread
G1/4
G1/8
G3/8
M06X1
M08X1
M08X1,25
M10X1
M10X1,5
M12X1,5
M16X1,5
R1/4
R1/8
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!