text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
Company
News
Service
Download
Glossary
Newsletter
EN
Choose your language
Swedish
English
Change country
My account
LOGIN
Wishlist
remember product
Shopping cart
kr0.00
Shopping cart
kr0.00
Direct order
Add an item directly to the shopping cart
Homepage
Flexible standard component system
07000
Thrust screws, ball-end thrust screws
Thrust screws, ball-end thrust screws
Body material
high carbon steel
stainless steel
steel
Mounting/support surface mat.
brass
ceramic
POM
stainless steel
steel
Mounting/support surface
plane
pointed
round
serrated
D1=Thread
M04X0,5
M05X0,5
M06X0,5
M08X1
M10X1
M12X1,5
M16X1,5
M20X1,5
L2=Thread length
5,6
7,5
9,6
10
10,3
11,5
12
12,3
16
16,2
20
20,3
25
25,3
30
30,2
35
40
L1=Thread length
6
8
10
10,8
11,2
12
12,8
13,7
16,8
18
20,8
21,2
23,3
25,8
26,7
32
34,2
38,3
44,2
Filter
entries / page
17
of 17 entries
Indexing plungers
Browse our indexing plungers
Added to your shopping cart
Filter
entries / page
17
of 17 entries
Other customers also bought
Filter
Body material
high carbon steel
stainless steel
steel
Mounting/support surface mat.
brass
ceramic
POM
stainless steel
steel
Mounting/support surface
plane
pointed
round
serrated
D1=Thread
M04X0,5
M05X0,5
M06X0,5
M08X1
M10X1
M12X1,5
M16X1,5
M20X1,5
L2=Thread length
5,6
7,5
9,6
10
10,3
11,5
12
12,3
16
16,2
20
20,3
25
25,3
30
30,2
35
40
L1=Thread length
6
8
10
10,8
11,2
12
12,8
13,7
16,8
18
20,8
21,2
23,3
25,8
26,7
32
34,2
38,3
44,2
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!