text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
Company
News
Service
Download
Glossary
Newsletter
EN
Choose your language
Swedish
English
Change country
My account
LOGIN
Wishlist
remember product
Shopping cart
0,00 kr
Shopping cart
0,00 kr
Direct order
Add an item directly to the shopping cart
Homepage
Flexible standard component system
06000
Knurled nuts, knurled screws, knurled knobs, knurling wheels
Knurled nuts, knurled screws, knurled knobs, knurling wheels
Designation
Knurled Knob
Knurled Nut
Knurled Screw
Body material
aluminium
duroplast
high carbon steel
plastic
polyamide
POM
stainless steel
steel
thermoplastic
Component material
aluminium
brass
plastic
stainless steel
steel
thermoplastic
Thread type
external thread
internal thread
reamed hole
L=Thread length
8
10
12
15
16
18
20
20*
25
25*
28
30
30*
32
35
40
40*
45
50
60
70
D=Bore
5
6
6H8
8
8H8
10
12
14
D=Thread
M03
M04
M05
M06
M08
M10
M12
M14
M16
D1=Outside diameter
8,5
9,5
12
13
16
17
18
19
20
21
22
24
25
26
27
30
32
34
35
36
40
42
50
63
H=Height
4
4,5
5
5,5
6
6,5
7
7,5
8
9
9,5
10
11
11,5
12
13
13,5
14
14,5
15
16
17
18
18,5
19
20
21
22
23
24
24,5
25
26
26,5
30
31
31,5
35
36
40
41
43
Filter
entries / page
24
of 28 entries
1
(current)
2
Added to your shopping cart
Filter
entries / page
24
of 28 entries
1
(current)
2
Other customers also bought
Filter
Designation
Knurled Knob
Knurled Nut
Knurled Screw
Body material
aluminium
duroplast
high carbon steel
plastic
polyamide
POM
stainless steel
steel
thermoplastic
Component material
aluminium
brass
plastic
stainless steel
steel
thermoplastic
Thread type
external thread
internal thread
reamed hole
L=Thread length
8
10
12
15
16
18
20
20*
25
25*
28
30
30*
32
35
40
40*
45
50
60
70
D=Bore
5
6
6H8
8
8H8
10
12
14
D=Thread
M03
M04
M05
M06
M08
M10
M12
M14
M16
D1=Outside diameter
8,5
9,5
12
13
16
17
18
19
20
21
22
24
25
26
27
30
32
34
35
36
40
42
50
63
H=Height
4
4,5
5
5,5
6
6,5
7
7,5
8
9
9,5
10
11
11,5
12
13
13,5
14
14,5
15
16
17
18
18,5
19
20
21
22
23
24
24,5
25
26
26,5
30
31
31,5
35
36
40
41
43
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!