text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
Company
News
Service
Download
Glossary
Newsletter
EN
Choose your language
Swedish
English
Change country
My account
LOGIN
Wishlist
remember product
Shopping cart
0,00 kr
Shopping cart
0,00 kr
Direct order
Add an item directly to the shopping cart
Homepage
Flexible standard component system
04000
Wedge clamps
Wedge clamps
Designation
Cam Screw
1
Wedge Clamp
9
Body material
aluminium
2
high carbon steel
2
mild steel
1
steel
2
tool steel
3
F3=Retaining force max. kN
2
1
2,2
2
3
1
3,5
1
4,5
1
5
1
6,7
2
8,9
2
9
1
11
1
2
1
2,2
2
3
1
3,5
1
4,5
1
5
1
6,7
2
8,9
2
9
1
11
1
15
4
15,6
2
20
1
23
1
26,7
2
30
4
38
1
40
1
50
3
60
1
Show more
Show less
D=Thread
M04
2
M05X15
1
M05X16
1
M06
2
M06X16
1
M06X18
1
M08
3
M08X20
1
M08X25
5
M10
1
M04
2
M05X15
1
M05X16
1
M06
2
M06X16
1
M06X18
1
M08
3
M08X20
1
M08X25
5
M10
1
M10X25
2
M12
3
M12X30
2
M12X40
4
M12X50
1
M12X60
1
M16
2
M16X50
2
M16X60
4
M16X70
1
M16X80
1
Show more
Show less
Filter
entries / page
10
of 10 entries
Telescopic slides
Find your perfect product
Added to your shopping cart
Filter
entries / page
10
of 10 entries
Discover the norelem product range
Filter
Designation
Cam Screw
1
Wedge Clamp
9
Body material
aluminium
2
high carbon steel
2
mild steel
1
steel
2
tool steel
3
F3=Retaining force max. kN
2
1
2,2
2
3
1
3,5
1
4,5
1
5
1
6,7
2
8,9
2
9
1
11
1
2
1
2,2
2
3
1
3,5
1
4,5
1
5
1
6,7
2
8,9
2
9
1
11
1
15
4
15,6
2
20
1
23
1
26,7
2
30
4
38
1
40
1
50
3
60
1
Show more
Show less
D=Thread
M04
2
M05X15
1
M05X16
1
M06
2
M06X16
1
M06X18
1
M08
3
M08X20
1
M08X25
5
M10
1
M04
2
M05X15
1
M05X16
1
M06
2
M06X16
1
M06X18
1
M08
3
M08X20
1
M08X25
5
M10
1
M10X25
2
M12
3
M12X30
2
M12X40
4
M12X50
1
M12X60
1
M16
2
M16X50
2
M16X60
4
M16X70
1
M16X80
1
Show more
Show less
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!