text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
Company
News
Service
Download
Glossary
Newsletter
EN
Choose your language
Swedish
English
Change country
My account
LOGIN
Wishlist
remember product
Shopping cart
0,00 kr
Shopping cart
0,00 kr
Direct order
Add an item directly to the shopping cart
Homepage
Flexible standard component system
02000
Rest pads, locating pins
Rest pads, locating pins
Body material
brass
1
ceramic
2
high carbon steel
7
mild steel
1
stainless steel
1
tool steel
4
Mounting/support surface mat.
brass
1
ceramic
2
stainless steel
1
steel
11
Mounting/support surface
cylindrical
1
flattened
1
plane
10
round
5
serrated
2
Fastening type
external thread
4
internal thread
3
precision diameter
7
D1=Outside diameter
3
1
4
3
5
2
6
9
7
1
8
7
10
8
12
6
14
2
16
7
3
1
4
3
5
2
6
9
7
1
8
7
10
8
12
6
14
2
16
7
19,4
1
20
5
25
3
30
2
40
1
Show more
Show less
D2=Pin diameter
3
1
4
6
5
1
6
6
7
1
8
6
10
3
11,9
1
12
5
14
2
3
1
4
6
5
1
6
6
7
1
8
6
10
3
11,9
1
12
5
14
2
16
3
17,8
1
20
1
25,8
1
Show more
Show less
Filter
entries / page
15
of 15 entries
Aluminium profiles
Discover our collection
Added to your shopping cart
Filter
entries / page
15
of 15 entries
Discover the norelem product range
Filter
Body material
brass
1
ceramic
2
high carbon steel
7
mild steel
1
stainless steel
1
tool steel
4
Mounting/support surface mat.
brass
1
ceramic
2
stainless steel
1
steel
11
Mounting/support surface
cylindrical
1
flattened
1
plane
10
round
5
serrated
2
Fastening type
external thread
4
internal thread
3
precision diameter
7
D1=Outside diameter
3
1
4
3
5
2
6
9
7
1
8
7
10
8
12
6
14
2
16
7
3
1
4
3
5
2
6
9
7
1
8
7
10
8
12
6
14
2
16
7
19,4
1
20
5
25
3
30
2
40
1
Show more
Show less
D2=Pin diameter
3
1
4
6
5
1
6
6
7
1
8
6
10
3
11,9
1
12
5
14
2
3
1
4
6
5
1
6
6
7
1
8
6
10
3
11,9
1
12
5
14
2
16
3
17,8
1
20
1
25,8
1
Show more
Show less
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!