text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
Company
News
Service
Download
Glossary
Newsletter
EN
Choose your language
Swedish
English
Change country
My account
LOGIN
Wishlist
remember product
Shopping cart
0,00 kr
Shopping cart
0,00 kr
Direct order
Add an item directly to the shopping cart
Homepage
Flexible standard component system
01000
Plates
Plates
Designation
Base
1
Baseplate
8
Connecting Piece
1
Interchangeable Subplate
2
Plate
2
Strip
1
Subplate
4
Body material
aluminium
4
GJL300
9
grey cast iron
5
high carbon steel
1
steel
1
Version 1
rectangular
2
type a
1
type B
1
type c
1
with flange
1
with grid holes
4
with pre-machined clamping faces
2
with t-slot
5
with tapped holes
1
L=Length
200
1
250
1
300
2
400
1
500
1
600
2
750
1
800
2
1000
2
1200
1
B=Width
32
1
40
3
50
3
63
3
80
3
100
4
125
4
150
1
160
3
166
1
32
1
40
3
50
3
63
3
80
3
100
4
125
4
150
1
160
3
166
1
200
3
206
1
250
4
256
1
300
3
315
1
400
4
450
2
500
3
600
2
Show more
Show less
Filter
entries / page
19
of 19 entries
Indexing plungers
Browse our indexing plungers
Added to your shopping cart
Filter
entries / page
19
of 19 entries
Discover the norelem product range
Filter
Designation
Base
1
Baseplate
8
Connecting Piece
1
Interchangeable Subplate
2
Plate
2
Strip
1
Subplate
4
Body material
aluminium
4
GJL300
9
grey cast iron
5
high carbon steel
1
steel
1
Version 1
rectangular
2
type a
1
type B
1
type c
1
with flange
1
with grid holes
4
with pre-machined clamping faces
2
with t-slot
5
with tapped holes
1
L=Length
200
1
250
1
300
2
400
1
500
1
600
2
750
1
800
2
1000
2
1200
1
B=Width
32
1
40
3
50
3
63
3
80
3
100
4
125
4
150
1
160
3
166
1
32
1
40
3
50
3
63
3
80
3
100
4
125
4
150
1
160
3
166
1
200
3
206
1
250
4
256
1
300
3
315
1
400
4
450
2
500
3
600
2
Show more
Show less
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!