text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
Company
News
Service
Download
Glossary
Newsletter
EN
Choose your language
Swedish
English
Change country
My account
LOGIN
Wishlist
remember product
Shopping cart
0,00 kr
Shopping cart
0,00 kr
Direct order
Add an item directly to the shopping cart
Homepage
Systems and components for machine and plant construction
27000
Threaded spindles for levelling feet
Threaded spindles for levelling feet
Designation
Ball Head
Threaded Spindle
Body material
stainless steel
steel
D1=Thread
M06
M08
M10
M12
M14
M16
M20
M24
L=Thread length
15
25
30
40
45
50
66
70
80
85
90
100
120
125
150
200
Filter
entries / page
4
of 4 entries
Aluminium profiles
Discover our collection
Added to your shopping cart
Filter
entries / page
4
of 4 entries
Other customers also bought
Filter
Designation
Ball Head
Threaded Spindle
Body material
stainless steel
steel
D1=Thread
M06
M08
M10
M12
M14
M16
M20
M24
L=Thread length
15
25
30
40
45
50
66
70
80
85
90
100
120
125
150
200
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!