text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
Company
News
Service
Download
Glossary
Newsletter
EN
Choose your language
Swedish
English
Change country
My account
LOGIN
Wishlist
remember product
Shopping cart
0,00 kr
Shopping cart
0,00 kr
Direct order
Add an item directly to the shopping cart
Homepage
Systems and components for machine and plant construction
27000
Axial joints
Axial joints
Body material
stainless steel
1
steel
1
Version 1
lockable
1
RH thread
1
D2=Thread
M05
1
M06
2
M08
2
M10
2
M12
1
M14X1,5
1
F (kN)
2,5
1
5
1
7,5
1
Filter
entries / page
2
of 2 entries
Added to your shopping cart
Filter
entries / page
2
of 2 entries
Discover the norelem product range
Filter
Body material
stainless steel
1
steel
1
Version 1
lockable
1
RH thread
1
D2=Thread
M05
1
M06
2
M08
2
M10
2
M12
1
M14X1,5
1
F (kN)
2,5
1
5
1
7,5
1
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!