text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
Company
News
Service
Download
Glossary
Newsletter
EN
Choose your language
Swedish
English
Change country
My account
LOGIN
Wishlist
remember product
Shopping cart
kr0.00
Shopping cart
kr0.00
Direct order
Add an item directly to the shopping cart
Homepage
Systems and components for machine and plant construction
21000
Position indicator
Position indicator
ZR=Count direction
1
2
P=Pitch
1
1,25
1,5
2
2,5
3
4
5
6
8
10
Assembly position
001
002
003
004
AU=Indicator after 1 rotation
00,10
000,10
0001,0
001,0
01,0
001,2/5
001,5
0001,5
00002
002,0
0002,0
02,0
0002,5
002,5
02,5
00003
0003,0
003,0
03,0
00004
004,0
0004,0
04,0
00005
005,0
0005,0
05,0
0006,0
006,0
06,0
008,0
08,0
00010
010,0
0010,0
10,0
Body material
aluminium
plastic
polyamide
steel
zinc
Body colour
black
jet black RAL 9005
orange
orange RAL 2004
red
Filter
entries / page
17
of 17 entries
Aluminium profiles
Discover our collection
Added to your shopping cart
Filter
entries / page
17
of 17 entries
Other customers also bought
Filter
ZR=Count direction
1
2
P=Pitch
1
1,25
1,5
2
2,5
3
4
5
6
8
10
Assembly position
001
002
003
004
AU=Indicator after 1 rotation
00,10
000,10
0001,0
001,0
01,0
001,2/5
001,5
0001,5
00002
002,0
0002,0
02,0
0002,5
002,5
02,5
00003
0003,0
003,0
03,0
00004
004,0
0004,0
04,0
00005
005,0
0005,0
05,0
0006,0
006,0
06,0
008,0
08,0
00010
010,0
0010,0
10,0
Body material
aluminium
plastic
polyamide
steel
zinc
Body colour
black
jet black RAL 9005
orange
orange RAL 2004
red
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!