text.skipToContent text.skipToNavigation
EN
Choose your language

83000 A

Inductive proximity switches, Form A

  • High switching frequency and accuracy
  • Non-sensitive to vibrations, dust and moisture
  • Short-circuit proof and reverse-polarity protected
  • IP rating 67
  • Temperature range: -25 to +70 °C
Special features:

from kr537.97

plus sales tax

Description

Material
Housing in stainless steel;
active surface in POM
Version
Voltage: U = 10 – 30 V DC
Function: Normally open
Switch type: PNP
Mounting type: flush
Security type: IP 67
Note
Non-contact, wear-free operation. High switching frequency and switch accuracy. Non-sensitive to vibration, dust and moisture. Inductive sensors register all metals without contact.

Short-circuit and reverse-polarity proof.
Safety
This product is not suited as a sensor for the personal protection.
Drawing reference
1) LED-indicator

P = cable length

BN = brown
BK = black
BU = blue