Inductive Proximity Switch
inductive
stainless steel
- High switching frequency and accuracy
- Non-sensitive to vibrations, dust and moisture
- Short-circuit proof and reverse-polarity protected
- IP rating 67
- Temperature range: -25 to +70 °C
kr641.13
plus sales tax
Added to your shopping cart
Designation
Inductive Proximity Switch
Form
A
Version 1
inductive
Version 2
round
Body material
stainless steel
Component material
polyacetal
D=Diameter
3
I=Max. current (ma)
100
L=Housing length
27
MAT3=Active surface material
POM
N=Number of wires x wire cross
3X0,09 MM²
P=Cable length
2000
Sn=Switching distance (mm)
1
f=Switching frequency (hz)
2000
Connection type
PUR cable
L1
16,7
Description
Material
Housing in stainless steel;
active surface in POM
active surface in POM
Version
Voltage: U = 10 – 30 V DC
Function: Normally open
Switch type: PNP
Mounting type: flush
Security type: IP 67
Function: Normally open
Switch type: PNP
Mounting type: flush
Security type: IP 67
Note
Non-contact, wear-free operation. High switching frequency and switch accuracy. Non-sensitive to vibration, dust and moisture. Inductive sensors register all metals without contact.
Short-circuit and reverse-polarity proof.
Short-circuit and reverse-polarity proof.
Safety
This product is not suited as a sensor for the personal protection.
Drawing reference
1) LED-indicator
P = cable length
BN = brown
BK = black
BU = blue
P = cable length
BN = brown
BK = black
BU = blue
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.