text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

07810 B

shaft collars one-piece, Form B

  • Positioning and stop element for shafts
  • Dimensionally precise
  • Very high retaining forces
  • Prevents damage to the shaft
  • Temperature range: -40 °C to +175 °C
Special features:

from kr21.95

plus sales tax
0 results found

drawing

Description

Material
Steel 1.0718

Stainless steel 1.4305.

Aluminium.
Version
Steel black oxidised, screw steel 12.9.
Stainless steel bright, screw stainless steel A2-70.
Aluminium bright, screw stainless steel A2-70.
Note
One-piece shaft collars surround the shaft with a uniformly distributed clamping force. This leads to a dimensionally precise fit and very high retaining forces without damaging the shaft.

The shaft tolerance should lie within h11.

Form B: Shaft collar with a ca. 15% higher clamping force than the standard version by the same tightening torque on the locking screw. The bore remains cylindrical which means that the shaft is precisely enclosed. Less imbalance.
Temperature range
-40 °C to +175 °C.
Other dimensions.