text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Protective Cap
Body material
polythene
Body colour
orange
D1=Internal diameter
10
D=Recommended diameter
4-10 MM
L1=Effective length
70
L=Length
80

Description

Material
Polyethylene
Note
Protective net sleeves with widened opening one end for easy insertion and other end closed for highest protection of product ends.
Application
Optimum as mesh protective caps for instruments and for osteosynthesis nails as well as point and thread protection for very high quality parts.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought