text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Net Protective Mat
Version 1
for transport
Body material
polythene
Body colour
white
G=Weight g/m
410
LB=Dimensions
750X75000 (+/- 10 mm)
MD=Mat thickness
3
W=Mesh size
10X10
Packaging unit
roue
W
10X10

Description

Material
Polyethylene
Note
Effective protection for surfaces and delicate goods. Very resistant to external influences and environmentally friendly (recyclable). Cut to size as required.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range