Net Protective Mat
for transport
polythene
blue
- Protection for surfaces and sensitive goods
- Very resistant to external influences
- Recyclable
- Can be cut according to individual needs
kr1,829.74
plus sales tax
Added to your shopping cart
Designation
Net Protective Mat
Version 1
for transport
Body material
polythene
Body colour
blue
G=Weight g/m
640
LB=Dimensions
750X50000 (+/- 10 mm)
MD=Mat thickness
3,8
W=Mesh size
11X11
Packaging unit
roue
W
11X11
Description
Material
Polyethylene
Note
Effective protection for surfaces and delicate goods. Very resistant to external influences and environmentally friendly (recyclable). Cut to size as required.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.