text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Net Protective Mat
Version 1
for transport
Body material
polythene
Body colour
blue
G=Weight g/m
200
LB=Dimensions
750X100000 (+/- 10 mm)
MD=Mat thickness
2,2
W=Mesh size
7X7
Packaging unit
roue
W
7X7

Description

Material
Polyethylene
Note
Effective protection for surfaces and delicate goods. Very resistant to external influences and environmentally friendly (recyclable). Cut to size as required.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought