text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Net Protective Mat
Version 1
for parts cleaning
Version 2
for aqueous solutions
Body material
polypropylene
Body colour
white
G=Weight g/m
450
LB=Dimensions
1020X50000 (+/- 10 mm)
MD=Mat thickness
2
W=Mesh size
3X3
Packaging unit
roue
W
3X3

Description

Material
Polyethylene
Note
Effective protection for surfaces and delicate goods. Very resistant to external influences and environmentally friendly (recyclable). Cut to size as required.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought