text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Net Protective Mat
Version 1
for parts cleaning
Version 2
for chemical solutions
Body material
polyamide
Body colour
white
G=Weight g/m
450
LB=Dimensions
1200X30000 (+/- 10 mm)
MD=Mat thickness
2,8
W=Mesh size
6X6
Packaging unit
roue
W
6X6

Description

Material
Polyethylene
Note
Effective protection for surfaces and delicate goods. Very resistant to external influences and environmentally friendly (recyclable). Cut to size as required.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought