text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
2 Hits

Description

Material
Mounting plate steel/plastic.
Monitor bracket aluminium.
Bearing washers and sleeves plastic.
Mounting flange aluminium.
Mounting adapter aluminium.
Screws steel.
Version
Mounting plate painted.
Monitor bracket painted.
Mounting flange painted.
Mounting adapter painted.
Screws electro zinc-plated.
Note
Screens weighing up to 10 kg can be attached to the monitor brackets and removed again as required without any effort. Furthermore, the height and the viewing angle of the monitor bracket arm can be adjusted. The mounted monitor can be rotated through 90°. The mounting plates of the monitor brackets are compatible with the VESA 75/100 standard.
Application
With the help of the hex key, the force that has to be applied to adjust the various axis can increased or decreased.
Scope of delivery
4 axis monitor bracket:
1x VESA mounting plate including 4x M4x12 Phillips head screws.
1x 4 axis monitor bracket including covered cable guide.
1x DIN 6912 M8x25 assembly screw.
1x mounting adapter.
2x DIN 6912 M8x16 assembly screws.
1x 3mm hex key.
1x 4mm hex key.

5 axis monitor bracket:
1x VESA mounting plate including 4x M4x12 Phillips head screws.
1x 5 axis monitor bracket including covered cable guide.
1x DIN 6912 M8x25 assembly screw.
1x mounting adapter.

2x DIN 6912 M8x16 assembly screws.
1x 3mm hex key.
1x 4mm hex key.

Other customers also bought