{"product":{"productId":"agid.5132","price":545.99,"name":"ROD END DIN ISO 12240-4 W. BALLBEARING, M12 RIGHT-HAND THREAD, D=12,STEEL GALVANIZED"},"currency":"SEK"}
Rod end
with ball bearing
steel
galvanised
- For transmitting movement processes
- Hardened and permanently lubricated ball bearing
- Bearing play 15–40 µm
- Cover washers for sealing
- Version: right or left-hand thread
Sales unit
kr545.99
plus sales tax
Added to your shopping cart
Designation
Rod end
Version 1
with ball bearing
Version 2
RH thread
DIN ISO
DIN ISO 12240-4
Main
material
steel
Surface finish
body
galvanised
D1=Thread
M12
D=Fastening hole
12
A
50
B
32
B1
6,5
D2
17,5
D3
22
Dynamic
load rating
N
4950
H
16
H1
12
K
14,5
L
22
L1
16
Lagerspiel (μm)
10-30
Rev. limit
n max. rpm
1125
SW
19
Static
load rating
N
1800
Thread type
internal thread
α
7,5°
~ CONFLICT MINERALS 3TG status
Unknown
~ CP65 substance 2 cancer
Soots, tars, and mineral oils
~ PFAS free?
Unknown
~ PFAS substance/s
PTFE
~ REACH SVHC-free?
Yes
~ RoHS conformity
Yes, without exemption
~ TSCA 6(H) conformity
Yes
Description
Material
Casing drop-forged steel, tempered.
Version
Galvanised.
Bearing play 15 - 40 µm.
Bearing play 15 - 40 µm.
Note
The hardened ball bearing is long-term greased and sealed with cover washers. The connection dimensions comply with DIN 648 Form Series KA.
Up to D = 10 the rod ends have a DIN 3405/A flush type grease nipple.
From D = 12 they have a DIN 71412/A conical head type grease nipple.
Up to D = 10 the rod ends have a DIN 3405/A flush type grease nipple.
From D = 12 they have a DIN 71412/A conical head type grease nipple.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.