text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Item
bolt
Version 1
with split pin hole
Main material
stainless steel
D1=Pin diameter
20
A
47
D3
26
D4
5
K
4
L
53
RoHS
true
Z1
3
Z2
2

Description

Material

Steel or stainless steel 1.4305.

Version
Electro zinc-plated steel.
Bright stainless steel.
Note
Pins with a hole, suitable for DIN 71752 clevis. Secured with a split pin.

When combined with a suitable clevis and tang, forms a fully functional clevis joint.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought