text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Spacer disc
Main material
steel
Surface finish body
galvanised
D=diameter
90
E=Hole spacing
60
S=Thickness
7,2
D1
13,8
D2
13,5±0,1
D3
7
E1
28
R
6
S1
6
~ CP65 substance 2 cancer
Soots, tars, and mineral oils
~ Conflict Minerals 3TG status
no 3TG content
~ PFAS free?
Yes
~ REACH info SVHC-free?
Yes
~ RoHS conformity
Yes, without exemption
~ TSCA 6(H) conformity
Yes

Description

Material
Steel or stainless steel.
Version
Steel galvanised.
Note
The spacer washers can be stacked together and subsequently installed.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought