text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Material
Grip PA.
Spacer PA.
Pin steel.
Version
Grip green.
Spacer black.
Pin electro zinc-plated.
Note
These pin hinges with spring-assisted grip are suitable for in-frame doors. The hinges are not visible to the user.
They can be mounted for left or right use.
The hinge opening angle is 120°.

Thanks to the spring-loaded pin, the door can be easily fitted and removed.

The pin hinges can also be used as indexing pins.
Assembly
1. Installation is carried out without tools by pressing the locking pin into the grip.
2. Removing the door.
3. Mounting the door.
4. Info: The gap between two components can be adjusted by countersinking the installation hole. The clamping range (S) lies between 0-4 mm.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought