text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Item
Snap-In Pin
Version 1
for DIN 71752 clevis
Main material
steel
Component material
leaf spring steel
Surface finish body
galvanised
D1
4
G
8
L1
18,5
L2
15

Description

Material
Pin, steel.
Spring, tempered leaf spring steel.
Version
Electro zinc-plated.
Note
For DIN 71752 clevis.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought