text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Clevis
Thread type
internal thread
Version 1
with snap-in pin
Version 2
RH thread
DIN
DIN 71752
Main material
free-cutting steel
Component material
steel
Surface finish body
electro zinc-plated and passivated
D2=Thread
M8
A
16
B
8
D1
8
D3
14
G
32
L1
58
L2
48
L3
12
L5
47
L6
19

Description

Material
Clevis and pins free-cutting steel.
Spring, spring steel.
Version
Trivalent passivated.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought