{"product":{"productId":"agid.33886","price":29.81,"name":"CLEVIS W. SNAP-IN PIN DIN71752RIGHT-HAND THREAD M03,5, INTERNALTHREAD, G=8, FREE-CUTTING STEELGALVANISED AND PASSIVATED, COMP:STEEL"},"currency":"SEK"}
Clevis
with snap-in pin
free-cutting steel
galvanised and passivated
- Static power transmission
- Simple locking mechanism
- Version: right or left-hand thread
- Different thread sizes
Sales unit
kr29.81
plus sales tax
Added to your shopping cart
Designation
Clevis
Version 1
with snap-in pin
Version 2
RH thread
DIN
DIN 71752
Main
material
free-cutting steel
Surface finish
body
galvanised and passivated
Component
material
steel
D2=Thread
M3,5
A
8
B
4
D1
4
D3
8
G
8
L1
21
L2
16
L3
6
L5
15
L6
10
Thread type
internal thread
~ CONFLICT MINERALS 3TG status
no 3TG content
~ CP65 substance 1 cancer & reproductive toxicity
Lead and lead compounds
~ CP65 substance 2 cancer
Carbon-black extracts
~ PFAS free?
Yes
~ REACH SVHC-free?
No
~ REACh SVHC 1 name > threshold
Lead
~ RoHS conformity
Yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
Yes
Description
Material
Clevis and pins free-cutting steel.
Spring, spring steel.
Spring, spring steel.
Version
Trivalent passivated.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.